Knowledge Search
Download document () of 20
We make what matters work*

322233
01.WSNR 250.3WVG.10.B.P.-

Eaton 01.WSNR Watersorp off-Line Filter Element, 01.WSNR 250.3WVG.10.B.P.-, 3 WVG Glass fiber fleece (VG), 145 psi (10 Bar), Size:250

General specifications

Product Name
Eaton 01.WSNR Watersorp off-Line Filter Element
Catalog Number
322233
Product Length/Depth
250 mm
Product Weight
1.26 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3968
ISO16889
ISO3723
ISO3724
ISO2941
ISO2942
ISO2943

Product specifications

Filter element type
Watersorp off-line filter element
Filter fineness
3 WVG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
250
Retention rating
4.0 µm
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.