Knowledge Search
Download document () of 20
We make what matters work*

322768

Eaton Easy-Fit Exchange Filter Elements, 01.WP 95/100.3VL.P, 3VL, Glass fiber fleece (VL), Nitrile, Size: 95-100

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
322768
Product Length/Depth
175 mm
Product Weight
0.53 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter fineness
3 VL
Filter media type
Glass fiber fleece (VL)
Sealing material
Nitrile
Nominal size
95

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.