Knowledge Search
Download document () of 20
We make what matters work*

323028
01.TS 625.80G.-.B.-.-

Eaton 01.AS/TS Suction Filter Element, 01.TS 625.80G.-.B.-.-, 80 G Stainless steel wire mesh (G), , Size:625

General specifications

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
323028
Product Length/Depth
328 mm
Product Weight
1.5 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO2941
ISO16889
ISO3724
ISO3968
ISO2943

Product specifications

Filter element type
Tank/Suction filter elements
Filter fineness
80 G
Filter media type
Stainless steel wire mesh (G)
Nominal size
625
Retention rating
80.0 µm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.