Knowledge Search
Download document () of 20
We make what matters work*

323695

Eaton BFD Breather Filter, BFD 130.3VL.P.G.6.II.FM1, Nitrile

General specifications

Product Name
Eaton BFD Breather Filter
Catalog Number
323695
Product Length/Depth
189.74 mm
Product Height
436.38 mm
Product Width
129.8 mm
Product Weight
5.45 kg
Compliances
G Threads per ISO 228
2006/95/EC
AD 2000

Product specifications

Connection type
G 1 1/4" threaded
Filter type
Breather filter
Application
Assures that no contamination reaches the tank through air exchange or water condensation in the reservoir
Filter fineness
3 VL
Filter media type
Microglass (VL)
Sealing material
Nitrile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.