Knowledge Search
Download document () of 20
We make what matters work*

323702

Eaton BFD Breather Filter, BFD100.3VL.G.4.I.-, 3 VL, Microglass (VL), Nitrile

General specifications

Product Name
Eaton BFD Breather Filter
Catalog Number
323702
Product Length/Depth
97.79 mm
Product Height
211.84 mm
Product Width
97.79 mm
Product Weight
1.37 kg
Compliances
G Threads per ISO 228

Product specifications

Connection type
G 3/4" threaded
Filter type
Breather filter
Application
Assures that no contamination reaches the tank through air exchange or water condensation in the reservoir
Specification
Standard
Code stamp
None
Filter fineness
3 VL
Filter media type
Microglass (VL)
Fluid group (DGRL 2014/68/EU)
2
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-10 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.