Knowledge Search
Download document () of 20
We make what matters work*

323802
BFD 100.3VL.P.G.4.II.FM1

Eaton BFD Breather Filter, BFD 100.3VL.P.G.4.II.FM1, Nitrile

General specifications

Product Name
Eaton BFD Breather Filter
Catalog Number
323802
Product Length/Depth
167.77 mm
Product Height
276.61 mm
Product Width
97.79 mm
Product Weight
1.59 kg
Compliances
G Threads per ISO 228
2006/95/EC
AD 2000

Product specifications

Connection type
G 3/4" threaded
Filter type
Breather filter
Application
Assures that no contamination reaches the tank through air exchange or water condensation in the reservoir
Filter fineness
3 VL
Filter media type
Microglass (VL)
Sealing material
Nitrile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.