Knowledge Search
Download document () of 20
We make what matters work*

323930

Eaton OE Clogging Indicator, OE2.2,5.B.-.P.-.2, Nitrile, 914 psi (63 Bar), Electrical/Visual

General specifications

Product Name
Eaton OE Clogging Indicator
Catalog Number
323930
Product Length/Depth
100 mm
Product Height
126 mm
Product Width
110 mm
Product Weight
1.45 kg
Compliances
Electrical indicators (OE) Ingress protection IP 65

Product specifications

Connection type
SAE/ANSI flange
mounted directly (flanged)
Filter type
Clogging indicator
Material
Aluminum
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Specification
Standard
Code stamp
None
Indicator type
Electrical/Visual
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-25 °C
Operating pressure - max
914 psi (63 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.