Knowledge Search
Download document () of 20
We make what matters work*

324245
02.0160 D.25G.30.HC.E.P

Eaton Easy-Fit Exchange Filter Element, 02.0160 D.25G.30.HC, 25 G, Stainless steel wire mesh (G), 435 psi (30 Bar), Size:160

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
324245
Product Length/Depth
115 mm
Product Weight
0.4 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Exchange filter elements
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
160
Retention rating
25.0 µm
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.