Knowledge Search
Download document () of 20
We make what matters work*

324384

Eaton 01.N In-Line Filter Element, 01.N 100.60G.16.S.P.-, 60 G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size:

General specifications

Product Name
Eaton 01.N In-Line Filter Element
Catalog Number
324384
Product Length/Depth
198 mm
Product Weight
0.4 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO3723
ISO3968
ISO2942
ISO2941
ISO16889
ISO2943

Product specifications

Filter element type
In-line filter elements
Filter fineness
60 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
100
Retention rating
60.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.