Knowledge Search
Download document () of 20
We make what matters work*

325005
01.E 150.3VG.30.E.V.-

Eaton 01.E Pressure Filter Element, 01.E 150.3VG.30.E.V, 3 VG, Glass fiber fleece (VG), 435 psi (30 Bar), Size:150

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
325005
Product Length/Depth
285 mm
Product Weight
0.3 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Pressure filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Viton
Nominal size
150
Retention rating
5.0 µm
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.