Knowledge Search
Download document () of 20
We make what matters work*

325752
01.NR 100.10VG.10.B.P.- W

Eaton 01.NR Return-Line Filter Element, 01.NR 100.10VG.10.B.P.- W, 10 VG Glass fiber fleece (VG), 145 psi (10 Bar), Size:100

General specifications

Product Name
Eaton 01.NR Return-Line Filter Element
Catalog Number
325752
Product Length/Depth
250 mm
Product Weight
0.4 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
100
Retention rating
10.0 µm
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.