Knowledge Search
Download document () of 20
We make what matters work*

326764

Eaton 01.AS/TS Suction Filter Element, 01.TS 625.25G.-.B.-.-, 25 G, Stainless steel wire mesh (G), , Size:

General specifications

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
326764
Product Length/Depth
328 mm
Product Weight
1.8 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO2941
ISO16889
ISO3724
ISO3968
ISO2943

Product specifications

Filter element type
Tank/Suction filter elements
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Nominal size
625
Retention rating
25.0 µm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.