Knowledge Search
Download document () of 20
We make what matters work*

327196
01.E 1201.34427.25VG.10.E.N.IS09

Eaton 01.E Lubrication Filter Element, 01.E 1201.34427.25VG.10.E.N.IS09, 25 VG Glass fiber fleece (VG), 145 psi (10 Bar), Size:1201

General specifications

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
327196
Product Length/Depth
503 mm
Product Weight
3.82 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Lubrication filter elements
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Neoprene
Nominal size
1201
Retention rating
20.0 µm
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.