Knowledge Search
Download document () of 20
We make what matters work*

327751
01.E 90.3VG.30.E.P.IS06

Eaton 01.E Pressure Filter Element, 01.E 90.3VG.30.E.P.IS, 3 VG, Glass fiber fleece (VG), 435 psi (30 Bar), Size:90

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
327751
Product Length/Depth
175 mm
Product Weight
0.16 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Pressure filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
90
Retention rating
5.0 µm
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.