Knowledge Search
Download document () of 20
We make what matters work*

328976

Eaton 01.E Lubrication Filter Element, 01.E 4001.6VG.10.E.P.-, 6 VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size:

General specifications

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
328976
Product Length/Depth
994 mm
Product Weight
13.45 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Lubrication filter elements
Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
4001
Retention rating
7.0 µm
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.