Knowledge Search
Download document () of 20
We make what matters work*

329009

Eaton AE Clogging Indicator, AE.10.5,0.V.VA.-.EXMIIT6, Viton, 6000 psi (420 Bar), Electrical

General specifications

Product Name
Eaton AE Clogging Indicator
Catalog Number
329009
Product Length/Depth
50 mm
Product Height
97.5 mm
Product Width
30 mm
Product Weight
0.18 kg
Compliances
DIN EN 61140 class 2

Product specifications

Connection type
G 1/2" threaded
Filter type
Clogging indicator
Material
Stainless steel
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Specification
VA - stainless steel
Code stamp
None
Indicator type
Electrical
Sealing material
Viton
Operating temperature - max
60 °C
Operating temperature - min
-40 °C
Operating pressure - max
6000 psi (420 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.