Knowledge Search
Download document () of 20
We make what matters work*

32B-BOX

Eaton power device receptacle, Range, #12 - 4 AWG, 50A, Flush, 125/250V, Back, Brown, NEMA 10-50R, Three-pole, Three-wire, Three-pole, three-wire, non grounding, Plug, Glass-filled nylon, Power, Used with S80

General specifications

Product Name
Eaton power device receptacle
Catalog Number
32B-BOX
UPC
032664198403
Product Length/Depth
8.5 in
Product Height
2.25 in
Product Width
6 in
Product Weight
0.25 lb
Compliances
NAFTA
RoHS Compliant
Certifications
UL Listed
NOM

Product specifications

Used with
S80
Special features
Range
Amperage Rating
50 A
Voltage rating
125/250 V
Wiring method
Back
Number of wires
3
Mounting method
Flush
Number of poles
Three-pole
Color
Brown
Connection type
Plug
Style
Power
Allowable wire size
#12-4 AWG
NEMA configuration
10-50R
Torque rating
25 lbf-inch
Design type
Receptacle
Material
Glass filled nylon
Receptacle type
Three-pole, three-wire, non grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español