Knowledge Search
Download document () of 20
We make what matters work*

32BSC

Back stud kit, LV, 32 A, BS, compact

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
32BSC
EAN
5027590476614
Product Length/Depth
236 mm
Product Height
33 mm
Product Width
112 mm
Product Weight
0.1 kg
Compliances
CE
RoHS Compliant
Certifications
BS88

Export product specification