Knowledge Search
Download document () of 20
We make what matters work*

32HS07

Eaton Bussmann series low voltage british standard fuse, 32A, DC 500 V, V88/A2, 22 x 82 mm

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
32HS07
EAN
5027590476706
Product Length/Depth
23 mm
Product Height
23 mm
Product Width
83 mm
Product Weight
51.65 g
Compliances
CE
RoHS Compliant
EAC
Certifications
BS88-2
IEC 60269-2

Export product specification