Knowledge Search
Download document () of 20
We make what matters work*

32NNSFBS

Eaton Bussmann series low voltage British standard fuse holder, LV, 32 A, AC 550 V, BS88/F1, 1P, BS, front connected, back stud connected

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
32NNSFBS
UPC
051712834056
EAN
5027590477000
Product Length/Depth
81 mm
Product Height
90 mm
Product Width
26 mm
Product Weight
107.9 g
Compliances
Contact factory

Electrical data

Amperage Rating
32 A
Voltage rating at AC
550 V a.c.

Product specification

Model
Safeloc
Connection
Front/back stud connected
Number of poles
Single-pole

Compatible Bussmann series fuse

Fuse type
NSD

Export product specification