Knowledge Search
Download document () of 20
We make what matters work*

330089

Eaton Easy-Fit Exchange Filter Elements, 02.0055 D.10VG.30.HC.E., 10VG, Glass fiber fleece (VG), NBR, 435 psi (30 Bar), Size: 55

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
330089
Product Length/Depth
117 mm
Product Weight
0.17 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Return-line filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
NBR
Nominal size
55
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.