Knowledge Search
Download document () of 20
We make what matters work*

330306

Eaton 01.E Lubrication Filter Elements, 01.E 2001.10G.10.E.V.VA, 10G, Stainless steel wire mesh (G), 145 psi (10 Bar), Size: 2001

General specifications

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
330306
Product Length/Depth
500 mm
Product Weight
7.2 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Lubrication filter elements
Filter fineness
10 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Viton
Nominal size
2001
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.