Knowledge Search
Download document () of 20
We make what matters work*

332-BOX

Eaton keyless socket reducer, Mogul to medium, Medium base, Ivory, Porcelain

General specifications

Product Name
Eaton keyless socket reducer
Catalog Number
332-BOX
UPC
032664223808
Product Length/Depth
1.601 in
Product Height
1.625 in
Product Width
1.601 in
Product Weight
0.119 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
NOM
Federal Specification Classification 6231 04

Product specifications

Special features
Mogul to medium
Type
Keyless socket reducer
Base type
Medium
Color
Ivory
Material
Porcelain

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español