Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

3333CW

Eaton Arrow Hart watertight locking connector, #18-10 AWG, 30A, Industrial, 125/250V, Back wiring, Yellow, Watertight, Non-NEMA, Three-pole, Three-wire, non-grounding, Santoprene thermoplastic elastomeric, 0.43 to 1.15 in

General specifications

Product Name
Eaton Arrow Hart watertight locking connector
Catalog Number
3333CW
UPC
040893684437
Product Length/Depth
6.8 in
Product Height
3.88 in
Product Width
4.39 in
Product Weight
1.09 lb
Certifications
cULus Listed

Electrical Ratings

Amperage Rating
30A
NEMA configuration
Non-NEMA
Number of poles
Three-pole
Number of wires
3
Non-grounding
Torque rating
20 lbf-inch
Voltage rating
125/250 V

Environmental Specifications

Environmental resistance
NEMA 6P
NEMA 4
NEMA 6
NEMA 4X
IP67

Installation Specifications

Allowable wire size
#18-10 AWG
Wiring method
Back

Material Specifications

Color
Yellow
Contact material
Nickel plated brass

Product Specifications

Application
Industrial
Cord diameter
0.43-1.15 in
Design type
Watertight locking connector
Device grade
Extra heavy-duty industrial specification grade
Face/body material
Nylon
Material
Santoprene thermoplastic elastomeric
Special features
Watertight
Type
Locking connector

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español