Knowledge Search
Download document () of 20
We make what matters work*

3333RWBK

Eaton Arrow Hart watertight locking receptacle, #14-8 AWG, 30A, Industrial, 125/250V, Back wiring, Black, Single, Watertight, Non-NEMA, Three-pole, Three-wire, non-grounding, Thermoplastic, glass-filled nylon

General specifications

Product Name
Eaton Arrow Hart watertight locking receptacle
Catalog Number
3333RWBK
UPC
032664708480
Product Length/Depth
6.75 in
Product Height
4 in
Product Width
4.25 in
Product Weight
0.001 lb
Certifications
cULus Listed

Electrical Ratings

Amperage Rating
30A
NEMA configuration
Non-NEMA
Number of poles
Three-pole
Number of wires
Non-grounding
3
Receptacle type
Locking
Torque rating
For #10-14 AWG: 14-16 lbf-inch. For #8 AWG: 20 lbf-inch
Voltage rating
125/250 V

Environmental Specifications

Environmental resistance
NEMA 4X
IP66
NEMA 3
NEMA 3R
NEMA 12
NEMA 4

Installation Specifications

Allowable wire size
#14-8 AWG
Wiring method
Back

Material Specifications

Color
Black
Contact material
Nickel plated bronze

Product Specifications

Application
Industrial
Design type
Single receptacle
Device grade
Extra heavy-duty industrial specification grade
Face/body material
Glass filled nylon
Material
Thermoplastic, glass filled nylon
Special features
Watertight
Type
Locking receptacle

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español