Knowledge Search
Download document () of 20
We make what matters work*

3433CW

Eaton Arrow Hart watertight locking plug, #14-10 AWG, 30A, Industrial, 120/208V, Yellow, Watertight, Non-NEMA, Four-pole, Four-wire, non-grounding, Santoprene thermoplastic elastomeric, 0.43 to 1.15 in

General specifications

Product Name
Eaton Arrow Hart watertight locking connector
Catalog Number
3433CW
UPC
040893642338
Product Length/Depth
6 in
Product Height
3.5 in
Product Width
4.63 in
Product Weight
0.25 lb
Certifications
cULus Listed

Electrical Ratings

Amperage Rating
30A
NEMA configuration
Non-NEMA
Number of poles
Four-pole
Number of wires
Non-grounding
4
Torque rating
20 lbf-inch
Voltage rating
3ØY 120/208 V

Environmental Specifications

Environmental resistance
NEMA 6P
IP67
NEMA 4X
NEMA 6
NEMA 4

Installation Specifications

Allowable wire size
#14-10 AWG
Wiring method
Back

Material Specifications

Color
Yellow
Contact material
Nickel plated brass

Product Specifications

Application
Industrial
Cord diameter
0.43-1.15 in
Design type
Watertight locking plug
Device grade
Extra heavy-duty industrial specification grade
Face/body material
Nylon
Material
Santoprene thermoplastic elastomeric
Special features
Watertight
Type
Locking plug

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español