Knowledge Search
Download document () of 20
We make what matters work*

344

Eaton Crouse-Hinds series rigid/IMC knockout reducing washer, Steel, 1"-3/4"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC knockout reducing washer
Catalog Number
344
UPC
784564103444
Product Length/Depth
1.1 in
Product Height
0.72 in
Product Width
0.9 in
Product Weight
0.02 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
1 in-3/4 in
Material
Steel

Export product specification