Knowledge Search
Download document () of 20
We make what matters work*

347000

Eaton Easy-Fit Exchange Filter Elements, 02.2600R.10VG.30.HC.S.V.WSON FILTERELMNT, 10VG, Glass fiber fleece (VG), 435 psi (30 Bar), Size: 2600

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
347000
Product Length/Depth
922 mm
Product Weight
7.55 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Viton
Nominal size
2600
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.