Knowledge Search
Download document () of 20
We make what matters work*

350108

Eaton E Clogging Indicator, E1.1,5.P, Nitrile, 4350 psi (300 Bar), Visual

General specifications

Product Name
Eaton E Clogging Indicator
Catalog Number
350108
Product Length/Depth
65 mm
Product Weight
0.073 kg
Compliances
Electrical indicators (E) Ingress protection IP 65

Product specifications

Filter type
Clogging indicator
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Code stamp
None
Indicator type
Visual
Sealing material
Nitrile
Operating temperature - max
100 °C
Operating temperature - min
-20 °C
Operating pressure - max
4350 psi (300 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.