Knowledge Search
Download document () of 20
We make what matters work*

355247

Eaton CCS 5 Hydraulic Contamination Monitoring

General specifications

Product Name
Eaton CCS 5 Hydraulic Contamination Monitoring
Catalog Number
355247
Product Length/Depth
425 mm
Product Height
155 mm
Product Width
284 mm
Product Weight
9.8 kg
Compliances
ISO 4406:99
NAS 1638

Product specifications

Operating suction - max
350 bar
Operating suction - min
1.5 bar
Operating temperature - max
70 °C
Operating temperature - min
0 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.