Knowledge Search
Download document () of 20
We make what matters work*

355P20

Eaton Bussmann series low voltage british standard fuse, 355A, AC 660 V, 59 x 111 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
355P20
EAN
5027590044981
Product Length/Depth
59 mm
Product Height
59 mm
Product Width
111 mm
Product Weight
496 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Export product specification