Knowledge Search
Download document () of 20
We make what matters work*

356151

Eaton CCS 5 Portable Thermal printer for CCS 5 contamination control system

General specifications

Product Name
Eaton CCS 5 Hydraulic Contamination Monitoring
Catalog Number
356151
Product Length/Depth
80 mm
Product Height
115 mm
Product Width
50 mm
Product Weight
0.2 kg
Compliances
ISO 4406:99
NAS 1638

Product specifications

Operating suction - max
350 bar
Operating suction - min
1.5 bar
Operating temperature - max
70 °C
Operating temperature - min
0 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.