Knowledge Search
Download document () of 20
We make what matters work*

35D33Q
FUSE 35A DIII/E33 500VAC

Eaton Bussmann series low voltage D fuse, Fast-acting, 500V, 35A, 50 kAIC, Non Indicating, fuse, Class gR, Black

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
35D33Q
UPC
051712834155
EAN
5027590477697
Product Length/Depth
50 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
48.96 g
Compliances
CE Marked
RoHS Compliant
Certifications
VDE
IEC 60269
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Electrical data

Amperage Rating
35 A
Voltage rating
500 V
Breaking capacity
50 kA
Utilization category
gR (general purpose semiconductor protection)

Product specification

Fuse size
DIII
Fuse type
D33Q - Fast acting
Fuse indicator
Non-indicating
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
E33/DIII Fuse base
TFD33 Fuse base screw fixing
SFRD33 Fuse base DIN-Rail mount
TFRD33 Fuse base DIN-Rail mount
Accessory/spare part type
35GD33 Black screw cap gauge piece

Export product specification