Knowledge Search
Download document () of 20
We make what matters work*

35KC36

Eaton Bussmann series Fuse-link, High Speed, 35 A, DC 750 V, 28 x 138 mm, gL/gG, IEC

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
35KC36
UPC
051712834216
EAN
5027590477758
Product Length/Depth
138 mm
Product Height
28 mm
Product Width
27 mm
Product Weight
154.7 g
Compliances
CE
RoHS
Certifications
IEC

Electrical data

Amperage Rating
35 A
Voltage rating
750 V
Voltage type
DC
Interrupt rating
50 kA at 750 Vdc
Class
Class gG
Clearing (I2T)
4300 at 750 Vdc
Pre arc (I2T)
1300
Watt losses
6 W

Product specification

Application
traction
Fuse type
KC36
Fuse indicator
None
Fuse size
27 x 138 mm

Export product specification