Knowledge Search
Download document () of 20
We make what matters work*

360000

Eaton Panel-PC, 15.6", 2 x Ethernet, 4 x USB3.0, 1 x RS-232, Windows 10

General specifications

Product Name
Eaton XP Panel PC
Catalog Number
360000
EAN
7640130099920
Product Length/Depth
412.1 mm
Product Height
89 mm
Product Width
261.6 mm
Product Weight
4.5 kg
Certifications
CE

Features & Fuctions

Fitted with:
Touch screen
Other storage media

General

Degree of protection
NEMA 12
IP65
Degree of protection (front side)
IP65
Mounting method
Front build in possible
Protocol
EtherNet/IP
MODBUS
Other bus systems
Type
Industrial PC
Voltage type
DC

Climatic environmental conditions

Operating temperature - min
0 °C
Operating temperature - max
45 °C

Electrical rating

Supply voltage at DC - min
18 VDC
Supply voltage at DC - max
36 VDC

Display

Display size
344.23 x 193.54 mm
16:9
Display type
TFT
Pixel resolution
1366 x 768
WXGA
Screen size (diagonal)
15.6 in

Design verification

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Is the panel builder's responsibility.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.