Knowledge Search
Download document () of 20
We make what matters work*

376

Eaton Crouse-Hinds series rigid/IMC knockout reducing washer, Steel, 4"-2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC knockout reducing washer
Catalog Number
376
UPC
784564103765
Product Length/Depth
5.1 in
Product Height
5.1 in
Product Width
0.05 in
Product Weight
0.35 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Trade size
4 in-2-1/2 in
Material
Steel

Export product specification