Download document () of 20

3769

Eaton locking receptacle, #10-6 AWG, 50A, Industrial, 600 Vac, 250Vdc, Back wiring, Black, Single, Non-NEMA, Three-pole, Four-wire, grounding, Steel, California standard

General specifications

Product Name
Eaton Arrow Hart California standard locking receptacle
Catalog Number
3769
UPC
040893681665
Product Length/Depth
3.75 in
Product Height
2.38 in
Product Width
2.38 in
Product Weight
0.79 lb
Certifications
CSA certified
UL Listed
cULus Listed

Product specifications

Special features
Locking flanged inlet with lid
Type
Locking receptacle
Amperage Rating
50 A
Voltage rating
600 Vac, 250 Vdc
Contact material
Zinc plated brass
Application
Industrial
Device grade
Extra heavy duty
Wiring method
Back
Number of wires
Grounding
4
Number of poles
Three-pole
Color
Black
Material
Steel
Operating temperature
-40 to 105 °C (-40 to 221 °F)
Standard
California standard
Allowable wire size
#10-6 AWG
NEMA configuration
Non-NEMA
Design type
Single receptacle
Face/body material
Glass filled nylon
Receptacle type
Locking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.