Knowledge Search
Download document () of 20
We make what matters work*

38MCQ

Eaton Crouse-Hinds series Quick-Lok Pro connector, AC/MC and FMC, Single, Zinc die cast, 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series Quick-Lok Pro connector
Catalog Number
38MCQ
UPC
662277061605
Product Length/Depth
3.43 in
Product Height
1.42 in
Product Width
1.95 in
Product Weight
0.06 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Connector type
Single
Material
Zinc die cast
Trade size
3/8"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.