Knowledge Search
Download document () of 20
We make what matters work*

38MCQD

Eaton Crouse-Hinds series Quick-Lok Pro connector, AC/MC and FMC, Duplex, Zinc die cast, 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series Quick-Lok Pro connector
Catalog Number
38MCQD
UPC
662277071758
Product Length/Depth
2.16 in
Product Height
1.08 in
Product Width
1.94 in
Product Weight
0.11 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Connector type
Duplex
Material
Zinc die cast
Trade size
3/8"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.