Knowledge Search
Download document () of 20
We make what matters work*

3.6WDFHF125

Motor fuse-link, medium voltage, 125 A, AC 3.6 kV, 51 x 356 mm, back-up, BS, with striker, style 50 tags

General specifications

Product Name
Eaton Bussmann series British standard dimensioned IEC medium voltage motor fuse
Catalog Number
3.6WDFHF125
EAN
5027590474160
Product Length/Depth
254 mm
Product Height
51 mm
Product Width
51 mm
Product Weight
1460 g
Compliances
BS 2692-1
Certifications
KEMA

Electrical Ratings

Amperage Rating
125 A
Interrupt rating
50 kAIC
Voltage rating
3.6 kV

General Information

Application
motor protection
Class
Class back-up
Construction size
51 x 254 mm
Fuse type
WDFH
Used with
A3354710 Nickel-plated copper fuse clip

Physical Details

Type
fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.