Knowledge Search
Download document () of 20
We make what matters work*

3.6WDFNO125

Motor fuse-link, medium voltage, 125 A, AC 3.6 kV, 51 x 285 mm, back-up, BS HS

General specifications

Product Name
Eaton Bussmann series British standard dimensioned IEC medium voltage motor fuse
Catalog Number
3.6WDFNO125
EAN
5027590474337
Product Length/Depth
254 mm
Product Height
51 mm
Product Width
51 mm
Product Weight
1500 g
Compliances
Contact Manufacturer

Electrical Ratings

Amperage Rating
25 A
Interrupt rating
50 kAIC
Voltage rating
3.6 kV

General Information

Application
motor protection
Class
Class back-up
Construction size
51 x 254 mm
Fuse type
WDFN
Used with
A3354710 Nickel-plated copper fuse clip

Physical Details

Type
fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.