Knowledge Search
Download document () of 20
We make what matters work*

3.6WDON680

Motor fuse-link, medium voltage, 80 A, AC 3.6 kV, 51 x 192 mm, back-up, BS HS

General specifications

Product Name
Eaton Bussmann series British standard dimensioned IEC medium voltage motor fuse
Catalog Number
3.6WDON680
EAN
5027590474658
Product Length/Depth
192 mm
Product Height
51 mm
Product Width
51 mm
Product Weight
1098 g
Compliances
Contact Manufacturer

Electrical data

Amperage Rating
80 A
Voltage rating
3.6 kV
Voltage type
AC
Breaking capacity
50 A
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
50 Hz
Class
Class back-up

Product specification

Application
motor protection
Fuse size
51 x 192 mm
Standard
British Standard

Compatible fuse clip

Used with
A3354710 Nickel-plated copper fuse clip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.