Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

3.6WFDNF160

3.6KV 160Amp 3" 'F' Motorstart Fuse N/S

General specifications

Product Name
Eaton Bussmann series medium voltage motor fuse
Catalog Number
3.6WFDNF160
EAN
5027590474795
Product Length/Depth
200.6 mm
Product Height
77.72 mm
Product Width
77.72 mm
Product Weight
0.001 g
Compliances
CE

Electrical Ratings

Amperage Rating
160 A
Interrupt rating
50 kAIC
Voltage rating
3.6 kV

General Information

Application
Motor protection
Class
Class back-up
Construction size
76 x 305 mm

Physical Details

Type
fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.