Knowledge Search
Download document () of 20
We make what matters work*

3.6WFFHO200
3.6KV 200Amp 3"" 'O' Motorstart Fuse WFF

Eaton Bussmann series medium voltage motor fuse, 200 A, 3.6 kV, 76 x 356 mm, Non Indicating

General specifications

Product Name
Eaton Bussmann series medium voltage motor fuse
Catalog Number
3.6WFFHO200
UPC
051712834773
EAN
5027590474870
Product Length/Depth
254 mm
Product Height
76 mm
Product Width
76 mm
Product Weight
3200 g
Compliances
BS 2692-1

Electrical data

Amperage Rating
200 A
Voltage rating
3.6 kV
Voltage type
AC
Breaking capacity
50 A
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
50 Hz
Class
Class back-up
Resistance
1.24 ohms
Watt losses
67 W

Product specification

Application
Motor protection
Fuse indicator
Non Indicating
Fuse size
76 x 254 mm
Standard
British Standard

Compatible fuse clip

Used with
A3354730 Nickel-plated copper fuse clip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.