Knowledge Search
Download document () of 20
We make what matters work*

3BR3L100R

Eaton BR main lug loadcenter,No feed-thru lugs,Main lug,100 A,9R,Aluminum,Cover included,NEMA 3R,Metallic,10 kAIC,BR,3 Circuits,Three-pole,3 Spaces,Four-wire,Three-phase,Type BR 1-inch breakers,208 Y/120, 240 V,#14-1/0 AWG Cu/Al

General specifications

Product Name
Eaton BR main lug loadcenter
Catalog Number
3BR3L100R
UPC
782114868294
Product Length/Depth
3.88 in
Product Height
39 in
Product Width
14.31 in
Product Weight
7.36 lb
Certifications
UL 50
UL 67

Product specifications

Special features
No feed-thru lugs
Type
Main lug
Amperage Rating
100 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BR
Number of circuits
3
Number of poles
Three-pole
Number of spaces
3
Phase
Three-phase
Used with
Type BR 1-inch breakers
Voltage rating
208Y/120, 240V
Wire size
#14-1/0 AWG Cu/Al
Box size
9R
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.