Download document () of 20
We make what matters work*

3MCB800R

Eaton main circuit breaker, 800A, Aluminum, NEMA 3R, Underground, 65 kAIC, MDL, Four-wire, Three-phase, 120/208V, (3) #3/0 AWG-400 kcmil

General specifications

Product Name
Eaton main circuit breaker
Catalog Number
3MCB800R
UPC
786849053260
Product Length/Depth
13.8 in
Product Height
15 in
Product Width
24 in
Product Weight
132.33 lb
Certifications
UL Listed
Catalog Notes
If additional neutral lugs are needed, order 1MCB1200NLK [(3) 1/0-750 kcmil or (6) 1/0-300 kcmil]. Add CL to end of catalog number for compression lug pads (includes lug pads for lines and neutral).

Product specifications

Amperage Rating
800 A
Bus material
Aluminum
Feed type
Bottom
Phase
Three-phase
Voltage rating
120/208 V
Utility approvals
MI : DTE Energy (Detroit Edison)
MD : Baltimore Gas and Electric
DC : PEPCO
MD : PEPCO
NC : Dominion
VA : Dominion
Enclosure
NEMA 3R
Interrupt rating
65 kAIC
Main circuit breaker
MDL
Number of wires
4
Wire size
(3) #3/0 AWG-400 kcmil

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com