Download document () of 20
We make what matters work*

3MM220R

Eaton's Three-Phase Residential Meter Stack Module, Group Metering Type, 200A, Aluminum Bus 800 Ampere, No bypass, Outdoor, Five-jaws, 2 Sockets, Three-phase in, single-phase out, Ring Security, 120/208V

General specifications

Product Name
Eaton residential meter stack
Catalog Number
3MM220R
UPC
786849052010
Product Length/Depth
50.5 in
Product Height
8 in
Product Width
16 in
Product Weight
65 lb
Certifications
UL Listed

Product specifications

Type
Group Metering
Utility approvals
MD : First Energy (Potomac Edison)
AL : Alabama Power
DC : Atlantic City Electric / Delmarva (Connectiv)
DE : Atlantic City Electric / Delmarva (Connectiv)
MD : Atlantic City Electric / Delmarva (Connectiv)
NJ : Atlantic City Electric / Delmarva (Connectiv)
TX : CenterPoint Energy (HL&P/Reliant)
NC : Dominion
VA : Dominion
MI : DTE Energy (Detroit Edison)
NM : El Paso Electric
TX : El Paso Electric
MO : Empire District Electric
OK : Empire District Electric
AR : Entergy
LA : Entergy
MS : Entergy
TX : Entergy
CA : City of Los Angeles - DWP (LADWP)
AZ : Southern California Edison
CA : Southern California Edison
CA : Pacific Gas and Electric (PG&E)
CA : Sacramento Municipal Utility District (SMUD)
TN : Nashville Electric Service
CA : PacifiCorp/Pacific Power/Rocky Mountain Power
ID : PacifiCorp/Pacific Power/Rocky Mountain Power
OR : PacifiCorp/Pacific Power/Rocky Mountain Power
UT : PacifiCorp/Pacific Power/Rocky Mountain Power
WA : PacifiCorp/Pacific Power/Rocky Mountain Power
WY : PacifiCorp/Pacific Power/Rocky Mountain Power
HI : Hawaiian Electric
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
MD : Baltimore Gas and Electric
DC : PEPCO
MD : PEPCO
AZ : Tucson Electric Power/ UniSource
AZ : Sulphur Springs Valley Electric Coop
IN : Indianapolis Power and Light (IP&L)
Interrupt rating
Depends on selected main circuit breaker
Enclosure
Outdoor
Secondary circuit breaker
CCV2_X, CCVH2_X, CVS2_XMM, CV2_XMM, CVH2_XMM
Bus Rating
800 A
Phase
Three-phase in, single-phase out
Voltage rating
120/208V
Amperage Rating
200A
Bus material
Aluminum
Bypass
None
Number of jaws
Five-jaw
Number of sockets
2
Phase balance
A-B
Security
Ring

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.