Download document () of 20
We make what matters work*

3MM612R

Eaton's Three-Phase Residential Meter Stack Module, Group Metering Type, 125A, Aluminum Bus 800 Ampere, No bypass, Indoor/outdoor, Five-jaws, 6 Sockets, Three-phase in, single-phase out, Ring Security, 120/208V

General specifications

Product Name
Eaton residential meter stack
Catalog Number
3MM612R
UPC
786849052331
Product Length/Depth
55.5 in
Product Height
8 in
Product Width
15 in
Product Weight
78 lb
Certifications
UL Listed

Product specifications

Type
Group Metering
Utility approvals
NC : Dominion
VA : Dominion
MI : DTE Energy (Detroit Edison)
ID : Idaho Power
OR : Idaho Power
WA : Seattle City Light
AK : Anchorage Municipal Light & Power
NV : NV Energy
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
MD : Baltimore Gas and Electric
DC : PEPCO
MD : PEPCO
WA : Puget Sound Energy
WA : Tacoma Public Utilities
Interrupt rating
Depends on selected main circuit breaker
Enclosure
Indoor/outdoor
Secondary circuit breaker
BR2_, BRH2_, BRHH2_
Bus Rating
800 A
Phase
Three-phase in, single-phase out
Voltage rating
120/208V
Amperage Rating
125A
Bus material
Aluminum
Bypass
None
Number of jaws
Five-jaw
Number of sockets
6
Phase balance
A-B
Security
Ring

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.