Download document () of 20

3MMEB12

Eaton group metering indoor corner elbow, Indoor corner elbow, 1200A, Copper, Four-wire, Three-phase, Size: 12 in, Used with: 1MM and 3MM modular metering stacks

General specifications

Product Name
Eaton multiple metering corner elbow
Catalog Number
3MMEB12
UPC
786849054038
Product Length/Depth
18.2 in
Product Height
17.5 in
Product Width
18 in
Product Weight
59 lb
Certifications
UL Listed
Catalog Notes
Not EUSERC approved., Main tenant feeders can exit bottom or back. Knockouts are available at all exit locations.

Product specifications

Type
Indoor corner elbow
Amperage Rating
1200A
Phase
Three-phase
Used with
1MM and 3MM modular metering stacks
Material
Copper
Number of wires
4
Size
12 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.