Download document () of 20
We make what matters work*

3TA225FDK

Eaton molded case circuit breaker accessory line and load terminal, Line and load terminals, 225 A, #6 AWG-300 kcmil Cu/Al, Q18, Frame J-K, Series C, Pressure type

General specifications

Product Name
Eaton molded case circuit breaker accessory line and load terminal
Catalog Number
3TA225FDK
UPC
786679844250
Product Length/Depth
6.4 in
Product Height
4.8 in
Product Width
4.1 in
Product Weight
0.7 lb
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Amperage Rating
225 A
Frame size
Frame J-K
Series
Series C
Terminals
Pressure type
Wire size
#6 AWG-300 kcmil Cu/Al
Quantity
18
Type
Line and load terminals

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.